It is your decision - complete range of solenoid valves
Danfoss offers a complete range of servo-operated solenoid valves for air conditioning systems. EVR valves can be used in liquid, suction and hot gas lines, and the valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A.
You decide how the valves are delivered, as either normally open or normally closed valves and with or without manual operation. You can order the Danfoss EVR valves as a complete unit or as separate components, where the valve body, coil and flanges, if required, can be ordered separately.
Danfoss releases new EVR v2 solenoid valves
Streamlining and qualification to more than 20 refrigerants support HVAC-R business.
Features and benefits
Supplied in versions normally closed (NC) and normally open (NO) with de-energized coil
Wide choice of coils for AC and DC
Suitable for all fluorinated refrigerants
Designed for media temperatures up to 105 °C
Maximum Operating Pressure (MOP) up to 25 bar with 12 W coil
Easy installation with either flare, solder or flanged connections
Enhanced reliability and savings in HVAC-R applications
Learn more about the advantages of EVR v2 solenoid valves in this poster.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVR, normally open (NO)
EVR (NO) is a normally open direct or servo operated solenoid valve for liquid, suction and hot gas lines with fluorinated refrigerants. EVR valves are supplied complete or as separate components, i.e. valve body, coil and flanges.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }EVR, normally closed (NC)
EVR (NC) is a normally closed, direct or servo operated solenoid valve for liquid, suction and hot gas lines with fluorinated refrigerants. EVR valves are supplied complete or as separate components, i.e. valve body, coil and flanges.
Documents
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.