The brain of your Smart Store
The Danfoss System Manager is the key component of the intelligent ADAP-KOOL® refrigeration and HVAC systems for food retail. The System Manager is the brain of the system, coordinating data to and from the individual refrigeration and HVAC controllers, including temperature data for logging and alarms. The System Manager can be set up to optimize different functions such as suction pressure and coordinated defrosting, resulting in significant energy savings and optimum temperature control.
System Manager AK-SM 800A
The System Manager AK-SM 800A series is an enhancement of the global System Manager 800, built on a new powerful electronics platform with a focus on efficiency in setup and service while remaining its deep application coverage for food retail. Some of the highlights of the AK-SM 800A series include:
- New electronics platform: Quad Core CPU providing extended memory, additional connectivity ports, and altogether a platform for future growth.
- Deep application coverage created for food retail: Supporting the different applications seen around the world including both Centralized (Rack I/O) and De-Centralized (Pack, controls) applications.
- Enhanced UI: New, yet familiar local Touch screen UI, supported by web browser interface for remote connection.
- Secure operation: Secure Web communications (HTTPS), Secure software package downloads, Encrypted user administration.
- Wi-Fi Access Point: Secure Wi-Fi access point to allow for easier connection (without disrupting corporate network).
- Retro-fit ready: Backward compatible including EoL/legacy system control functions and a smooth upgrade path from SC255/SC355/SM800.
- Additional data: Extended history capacity, and full EDF file library support.
Security
The IT security of our customers is important to us. That is why Danfoss with the AK-SM 800A is having a strong focus on secure operation and maintenance for our customers systems, including:
- Encrypted web traffic (HTTPS)
- Password management
- E-mail encryption
- User authorization
- Network isolated WIFI with timeout
- Backward compatible XML interface (now requires secure HTTPS connection)
- Built-in firewalls
- Continued security updates
In order for our customers to remain at the highest level of security we strongly recommend to always install the latest version of the software – the latest version can be found here.
Features and benefits
Supports full suite of Danfoss smart store controls
Proven built-in ADAP-KOOL® energy-saving functions
Powerful support tools to enhance setup and commission
Supports refrigeration optimization with CALM (CO2 Adaptive Liquid Management)
Explore Our New CO₂ Product Catalogue!
We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, you can now explore our CO2 solutions effortlessly.
Read more about our updated System Manager and the Storeview Web software platform
Storeview Web
Storeview Web is the new remote user interface for your System manager, supporting both AK-SM800A and AK-SM800. It is built on a modern software platform completely decoupled from the device firmware allowing for more flexibility and quicker updates and improvements.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-SM 800A series
System managers are system components for use together with controllers in ADAP-KOOL® Refrigeration control systems. System managers enable the construction of complex control systems with alarm monitoring and data logging in connection with decentralized refrigeration plants.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | AK-SC 255 / SM 800 to AK-SM 800A conversion | English | Multiple | 08 Aug, 2023 | 9.7 MB | |
User guide | AK-System Manager, AK-SM 800A series | French | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | Chinese (CN) | Multiple | 11 Apr, 2023 | 12.1 MB | |
User guide | AK-System Manager, AK-SM 800A series | Spanish, Castilian | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | Portuguese | Brazil | 11 Apr, 2023 | 39.6 MB | |
User guide | AK-System Manager, AK-SM 800A series | Italian | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | English | Multiple | 19 Jul, 2023 | 18.0 MB | |
User guide | AK-System Manager, AK-SM 800A series | German | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | Polish | Multiple | 28 Apr, 2023 | 11.9 MB | |
Design guide | Communications between controllers and AK-SM 800A | Ukrainian | Ukraine | 14 Sep, 2023 | 2.4 MB | |
Design guide | Communications between controllers and AK-SM 800A | French | Multiple | 21 Aug, 2023 | 2.7 MB | |
Design guide | Communications between controllers and AK-SM 800A | Spanish, Castilian | Multiple | 21 Aug, 2023 | 2.7 MB | |
Design guide | Communications between controllers and AK-SM 800A | English | Multiple | 31 Oct, 2022 | 2.6 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | English | Multiple | 03 Nov, 2023 | 2.4 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Spanish, Castilian | Multiple | 13 Dec, 2023 | 4.1 MB | |
Catalog | Danfoss CO2 catalogue - Components and controls for CO2 applications | Italian | Italy | 22 Dec, 2023 | 1.5 MB | |
Brochure | Smart Store Brochure | English | Multiple | 05 Oct, 2022 | 23.8 MB | |
Brochure | Smart Store Brochure | German | Multiple | 20 Aug, 2020 | 3.7 MB | |
Brochure | System Manager AK-SM 800A - For smart operational excellence in food retail | Spanish, Castilian | Spain | 18 May, 2023 | 9.8 MB | |
Brochure | System Manager AK-SM 800A - For smart operational excellence in food retail | Polish | Poland | 17 Nov, 2023 | 2.1 MB | |
Brochure | System Manager AK-SM 800A - For smart operational excellence in food retail | English | Multiple | 28 Jun, 2023 | 1.9 MB | |
Installation guide | System Manager, AK-SM 800A series | Portuguese | Brazil | 03 Nov, 2021 | 892.2 KB | |
Installation guide | System Manager, AK-SM 800A series - Installation Guide | English | Multiple | 18 Jun, 2020 | 885.1 KB | |
Installation guide | System Manager, AK-SM 800A series - Installation Guide | Russian | Multiple | 20 Dec, 2021 | 1.3 MB | |
Installation guide | System Manager, AK-SM 800A series - Installation Guide | French | Multiple | 20 Dec, 2021 | 1.2 MB | |
Data sheet | System manager, type AK-SM 800A series | Spanish, Castilian | Multiple | 07 Dec, 2022 | 891.8 KB | |
Data sheet | System manager, type AK-SM 800A series | Chinese (CN) | Multiple | 07 Dec, 2022 | 918.0 KB | |
Data sheet | System manager, type AK-SM 800A series | French | Multiple | 07 Dec, 2022 | 894.1 KB | |
Data sheet | System manager, type AK-SM 800A series | English | Multiple | 16 Aug, 2023 | 726.3 KB | |
Data sheet | System manager, type AK-SM 800A series | German | Multiple | 07 Dec, 2022 | 898.9 KB | |
Data sheet | System manager, type AK-SM 800A series | Italian | Multiple | 07 Dec, 2022 | 874.6 KB | |
Data sheet | System manager, type AK-SM 800A series | Portuguese | Brazil | 07 Dec, 2022 | 894.1 KB | |
Data sheet | System manager, type AK-SM 800A series | Polish | Multiple | 07 Dec, 2022 | 933.5 KB |
Software
Danfoss ADAP-KOOL® software
Danfoss ADAP-KOOL® optimized systems provide the total store solution for our customers. Through its various tools it offers simulation, programming for setup, commissioning, log collection and presentation, handling alarms and daily monitoring of refrigeration plants.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-LM 350
AK-LM 350 is a complete monitoring unit with the option of regulation functions via relay switches. The monitoring unit is used to detect temperature, pressure, functions, etc. in and around appliance cases and cold rooms for commercial and industrial cooling.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AK-LM 340A
AK-LM 340A is a complete monitoring unit with the option of regulation functions via relay switches, stepper valves, PWM outputs and voltage outputs. The monitoring unit is used to detect temperature, pressure and functions in and around appliance cases and cold rooms for commercial and industrial cooling. The monitoring unit is equipped with data communication and is operated via a PC.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Alsense Insite – Energy optimization and maintenance solution for supermarkets
Alsense Insite – Reduce machine downtime and waste less food, energy, and time. InSite cloud service platform is engineered by Danfoss to provide you with actionable insights and intelligently improve; Energy Efficiency, Reliability & Case Performance.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Alsense IoT cloud and monitoring platform for HVAC-R
Alsense IoT Cloud is designed to meet all your technical needs: High security, scalability, and sustainability within IoT HVAC-R solutions and monitoring.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Storeview web - Full remote access to your AK-SM800A and AK-SM800
Storeview Web (SvW) is a software platform that offers a secure and modern user interface for full web access to the AK-SM800A and other selected legacy front-ends.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Evaporator and room control
Danfoss offers a range of evaporator controls with thermostatic expansion valves or with electric expansion valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Pack controllers
Danfoss offers a range of compressor and condenser capacity controls for use in food retail, in compact systems as well as in large power packs.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Case controls
Your refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Emission monitoring for marine
Our innovative sensors precisely and continuously measure climate parameters and environmentally harmful gases, providing documentation of regulatory compliance and essential input for energy optimization.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }HVAC integration in supermarkets
Align your heating, ventilation, air conditioning, and refrigeration systems, to save money, safeguard stock, and reduce your environmental impact. Integrated solutions unlock the full potential of each application and increases the efficiency of the entire system.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Monitoring and management
Connecting your refrigeration system to the cloud offers a world of possibilities to save money and improve food safety. Remote monitoring and management make it easy to check and triage system alarm.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart energy
Energy cost is one of the biggest expenses in the daily operation of your supermarkets. Therefore, retailers increasingly look to enhance the energy efficiency within the stores.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart store
The Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }A new shade of green for grocery stores
The supermarket aktiv & irma in Oldenburg, Germany, has pressed the start-button to a solution enabling it to store and generate electricity. The grocery store’s manager calls it a leap forward in energy supply. Danfoss and SMA have helped make it happen. Learn how.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss helps transform supermarkets into smart stores for demand response
With an IoT-enabled demand response program utilizing Danfoss controllers and system managers, supermarket chain Giant Eagle is able to enhance food safety, detect malfunctioning equipment and reduce costly energy waste.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Engineering a cool supermarket with Danfoss technology
As part of the luxury shopping mall Paseo La Galeria, Danfoss has supplied a refrigeration control system for the supermarket “Superseis”, including systems management for better energy efficiency in the food refrigeration application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }French retailer saves up to 46% on the energy bill
By integrated control of refrigeration, HVAC and lighting, leading French retailer saved 46 % on the energy bill during nighttime and weekends, and 20 % during daytime. The integrated control system has now been implemented in more than 700 stores across France.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss products in 100% green Norwegian supermarket
The REMA 1000 supermarket in Trondheim, Norway, stands out from most other grocery stores. It is 100% green and is equipped with an innovative solution from Danfoss that will help the store obtain energy savings of 30%.
Videos
Disclaimer
** DISCLAIMER: Professional Use Only **
This product is not subject to the UK PSTI regulation, as it is for supply to and use only by professionals with the necessary expertise and qualifications. Any misuse or improper handling may result in unintended consequences. By purchasing or using this product, you acknowledge and accept the professional-use-only nature of its application. Danfoss does not assume any liability for damages, injuries, or adverse consequences (“damage”) resulting from the incorrect or improper use of the product and you agree to indemnify Danfoss for any such damage resulting from your incorrect or improper use of the product.