Standard and multi-refrigerant ranges
Danfoss OptymaTM outdoor condensing units are available in standard versions using A1 refrigerants, multi-refrigerant versions offering A1 or A2L refrigerants in a single unit, and natural refrigerant versions using CO2 refrigerant. Indoor models are also available with R290. So, there is always a solution for your exact application needs, without complexity. For MBP and LBP applications, they feature high energy efficiency and cooling performance, a trouble-free and future-proof installation, and reliable solutions that support the green transition.
Features and benefits
Outdoor ranges offer a standard version with low-GWP A1 refrigerants, a multi-refrigerant version with A2L-ready units, and natural refrigerant versions for an ultra-low GWP choice
Indoor R290 range for a natural refrigerant choice
Versatile operation, positive and negative temperature applications
Simple and fast selection and installation, reduced maintenance time
Microchannel condenser inside reducing refrigerant charge and cost
Meeting all the global and regional regulations on energy and refrigerant
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ iCO₂ 20MT/10LT
Optyma™ iCO2 20MT/10LT condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ iCO₂ 4.6kW MT
Optyma™ iCO₂ 4.6 kW (MBP) condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Plus INVERTER
Danfoss Optyma™ Plus INVERTER combines our market leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ (bare/indoor units)
The design concept of the Optyma™ condensing units is optimization, with newly designed single or two fan units, with standard or enlarged condenser (for high ambient conditions). To fulfill customer demand we have developed different versions of the Optyma condensing unit worldwide.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Slim outdoor condensing unit
Built to reduce installation and maintenance costs, these smart designs and components save valuable time and money while making production even more efficient with the minimum impact on the neighborhood.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }IPS 8: Intelligent purging system for industrial refrigeration
With its compact design and automatic purging functionality, the Danfoss intelligent purger system helps improve the operational safety, efficiency and cost-effectiveness of industrial refrigeration systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Plus
Optyma™ Plus condensing unit is the top performer choice when quietness, high efficiency, connectivity and fastest installation and service matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Slim Pack
Optyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.
Documents
Technical selection
Access and download the condensing units technical documentation: use the filters to refine your selection.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Meeting Growing Market Needs: Danfoss Extends DMB/DCB Bi-Flow Filter Drier Production to IndiaThursday, October 12, 2023
Danfoss has inaugurated a new production line in India dedicated to the manufacturing of DMB/DCB bi-flow filter driers, in response to the escalating demand within the market. The newly designed bi-flow filter driers showcase subtle re-engineering, resulting in heightened system performance.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ANEO Retail & Danfoss expand “Energy as a Service” offering to Danish food retailersFriday, June 9, 2023
ANEO Retail and Danfoss, the multi-national engineering group, are expanding their collaboration of innovative energy service solution for the food retail industry. After a successful establishment in Sweden, the journey now moves on to Denmark.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss is introducing a new family of entry-level case/refrigeration controllers for Food retail applicationsMonday, June 5, 2023
The new EKC 22x family brings modern, yet familiar design, convenient setting menu navigation, support for different sensor types, 16A compressor relay, and system integration to Danfoss front end s via EKA 206 RS-485 (Modbus) adapter. The new controllers and adapter will initially launch with CE and UL approvals with more to come.