Plug-and-play energy and monitoring solutions for convenience stores
Today’s convenience stores are looking to differentiate, expand into food service, and drive shopper engagement within an increasingly digital ecosystem—all while reducing operational costs and supporting the green agenda.
Regardless of the size of your store, this is no small task. That’s why we’re here to serve you up an extra helping of convenience with Smart Store To-Go—plug-and-play energy and monitoring solutions for c-stores.
Our comprehensive portfolio of products, customizable solutions, and services help you improve food safety, optimize operations, and boost energy efficiency. 24/7. And the best part is—it’s so easy. A tailor-made package of sensors, components, and controls will have you up and running in no time with a simple cloud-based system to suit your exact requirements. Plus, with our solutions installed in more than 70,000 convenience stores around the globe, you can count on a fast ROI.
Our customers
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 21 Feb, 2024 | 1.4 MB |
Learning
Danfoss Small Store solutions training program
The small store solutions training program is designed to give better understanding of the Danfoss Small Store portfolio, electronics, and solutions. Ready to get started?
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }NRV refrigeration check valves
NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hermetic reciprocating compressors
A range of robust hermetic reciprocating compressors based on more than 40 years of experience in the field.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ condensing units
OptymaTM ranges of condensing units match your commercial refrigeration application needs, with their unique versatility and simplicity to install. Multi-refrigerants, using low-GWP and natural refrigerants, highly efficient, they are a perfect fit for small to mid-size cold rooms, display cabinets, milk cooling tanks, fermentation rooms and much more.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart store brought to life at Irish service stations
With 230 service stations around the country, Maxol Group is the leading family-owned oil company in Ireland. Beginning in 2014, Maxol stations underwent a transformation that placed increased focus on the customer experience, offering high-end snack products and convenience shopping to people on the-go. During this transformation, Maxol wanted to upgrade refrigeration, lighting and HVAC to support store ambience, ensure food safety and save on energy bills.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }French retailer saves up to 46% on the energy bill
By integrated control of refrigeration, HVAC and lighting, leading French retailer saved 46 % on the energy bill during nighttime and weekends, and 20 % during daytime. The integrated control system has now been implemented in more than 700 stores across France.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }The power of adaptive solutions - field tests in Ukraine
To prove the energy saving potential of adaptive technology, Danfoss performed test studies at two leading players in the Ukrainian convenience sector. The tests returned energy savings of up to 34% when replacing conventional control solutions with adaptive technology.