Case and cold room solutions
Accurate temperature and operation control of display cases and cold rooms are vital for high-quality and safe food products. You have several options to achieve optimum operating conditions of display cases and cold rooms. You can choose either remote control, i.e. connected to a separate compressor rack/pack and condenser, or you can opt for a self-contained unit, where the entire system including compressor and condenser is housed in the unit.
No matter what solution you prefer, Danfoss provides all you need in terms of components and application expertise.
Features and benefits
Innovative solutions to improve energy efficiency
Low installation and operating costs thanks to long lifetime components and advanced communications capabilities
Unsurpassed expertise with natural refrigerants to achieve safe and efficient solutions
Field- and electronically-delivered services partnering with end-users to deliver projects that save energy and maintenance costs
Food safety through controllers equipped with HACCP reporting capabilities to track and improve performance
The full range of Evaporator Controls from ADAP-KOOL®
ADAP-KOOL® case controllers offer highly efficient adaptive routines for each cabinet and cold room installation guaranteeing significant energy savings and early warning alarms to avoid potential food loss.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Article | Food safety Focus on system performance, reliability and connectivity | English | Multiple | 21 Feb, 2024 | 1.4 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }ETS electric expansion valves
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }AKV electric expansion valves
For robust, efficient, and responsive control, Danfoss world-renowned, ADAP Kool® expansion valves, AKV, cover applications ranging from lower capacity commercial applications with CO2 and HFC refrigerant to large industrial applications with ammonia as a refrigerant.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Water regulating valves
Pressure operated water valves are used for regulating the flow of water in refrigeration plants with water-cooled condensers.
Learning
- eLesson: Cold Room Module 1 - Introduction
- eLesson: Cold Room Module 2 - Applications
- eLesson: Cold Room Module 3 - Cooling Load Calculation Part 1
- eLesson: Cold Room Module 3 - Cooling Load Calculation Part 2
- eLesson: Cold Room Module 4 - Product Selection Part 1
- eLesson: Cold Room Module 4 - Product Selection Part 2
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Engineering a cool supermarket with Danfoss technology
As part of the luxury shopping mall Paseo La Galeria, Danfoss has supplied a refrigeration control system for the supermarket “Superseis”, including systems management for better energy efficiency in the food refrigeration application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Smart store brought to life at Irish service stations
With 230 service stations around the country, Maxol Group is the leading family-owned oil company in Ireland. Beginning in 2014, Maxol stations underwent a transformation that placed increased focus on the customer experience, offering high-end snack products and convenience shopping to people on the-go. During this transformation, Maxol wanted to upgrade refrigeration, lighting and HVAC to support store ambience, ensure food safety and save on energy bills.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Italy's largest hypermarket opts for CO₂ refrigeration
The use of transcritical CO₂ refrigeration in warm climates has been a hot topic for years. In Milan, the brand new 10,000 m² Iper market is a pioneer in CO₂ refrigeration using ejector technology to enhance efficiency in temperatures up to 38 °C.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }A case study on ejector efficiency based on four test sites
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }What’s your response to refrigerant legislation?
All over the world, the phase-down of conventional HFCs in food retail applications has become the center of attention in the effort to combat climate change. Most recently, at the meetings of the parties under the Montreal protocol in Dubai where qualitative global phase-down of HFCs was agreed with a target of quantifying the details in 2016.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Making the case for CO₂ refrigeration in warm climates
In this article, we will explore the pros and cons of different solutions for CO₂ refrigeration in warmer climates – from basic cascade systems to the advanced ejector technology.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Updated, sustainable cloud platform from Danfoss will increase store efficiencyWednesday, October 7, 2020
Danfoss debuts Alsense™ IoT Food Retail Services, powered by Microsoft Azure.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss releases long-lasting, reliable backup power module for electronic stepper motor valvesMonday, July 13, 2020
Danfoss has just released its EKE 2U backup power module for applications such as chillers, heat pumps, cold room, CRAC, and food retail—making it easier than ever to protect the compressor in the event of a power outage.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss announces a comprehensive range of R32-qualified componentsMonday, March 2, 2020
In response to a global shift away from R410A and R22, Danfoss has added a complete portfolio of components to help OEMs develop air conditioning systems with R32.
Contact us
For further information, please contact us.